Discrete Modules: DV19 Family
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
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > DV19 Family

Product Advantages
  • The Discrete Signal Integrated Valve Module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • A double-solenoid, spring return valve controls the Tool Changer locking mechanism.
  • Up to 19 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Tool Stand Interlock (TSI). Connector on the Master allows the solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Tool Stand.
  • Tool-ID (0-999) capacity.
  • Ready-to-Lock (RTL), Lock, and Unlock sensor inputs provided.
DV19 Modules (Master and Tool)
DV19 Modules (Master and Tool)

Part NumberSideNotes
9120-DV19-MMDiscrete signal module, double-solenoid with (19) 24VDC pass-through pins (Mates with DV7, DV11, DV15, DV015, and DV19 Tool sides) - Master side
9120-DV015-TTDiscrete signal module with (15) pass-through pins and (0 volts) 0-9 Tool ID (Mates with DV19 Master side) - Tool side
9120-DV11-TTDiscrete signal module with (11) 24VDC pass-through pins and 0-99 Tool ID feature (Mates with DV19 Master side) - Tool side
9120-DV15-TTDiscrete signal module with (15) 24VDC pass-through pins and 0-9 Tool ID feature (Mates with DV19 Master side) - Tool side
9120-DV19-TTDiscrete signal module with (19) 24VDC pass-through pins (Mates with DV19 Master side) - Tool side
9120-DV7-TTDiscrete signal module with (7) 24VDC pass-through pins and 0-999 Tool ID feature (Mates with DV19 Master side) - Tool side

Specifications
Compatible QCs
Connectors and Cables
Drawings
Manuals

Description: Discrete signal module, double-solenoid valve, TSI on Master, up to 19 pass-through signals. [Mates with DV7 (0-999 Tool ID), DV11 (0-99 Tool ID), DV15 (0-9 Tool ID), DV015 (0-9 Tool ID 0V Ref), and DV19 (no Tool ID)]
Weight: 3.31 lbs (1.50 kg)
Materials:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Nitrile seals.
Elec. Rating: 24VDC for control signals, 5 Amp/250V pass-through

简体中文 | English | Español
© 2010 ATI Industrial Automation, Inc. All rights reserved.