Description: |
Dual Redundant DeviceNet Module w/(2) Mini Connectors for DNet & Aux Power Interface. Single/Dual Solenoid Valve. Arc Prevention applied to Aux1,Aux2,CAN V+ power. Lock,Unlock,RTL sensing w/LED cables on Master. (2) Mech Switch TSI & 5 Switch Tool-ID. |
Weight: |
Master 2.10 lbs (0.95 kg) Tool 1.40 (0.63 kg) |
Materials: |
- Aluminum housings
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block
|
Elec. Rating: |
DeviceNet - 5-pin Mini: Per ODVA DeviceNet Specification Auxiliary Power - 4-pin Mini: 5 Amp, 12-30VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|