Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
DeviceNet Quick-Connect Modules: DB2Z1-M,DB2-T  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > DB2Z1-M,DB2-T

 

 

Product Advantages
  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick-Connect compatible.)
  • An integrated double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

DB2Z1 Master and DB2 Tool Modules
DB2Z1 Master and DB2 Tool Modules

Part NumberSideNotesEDS File
9121-DB2Z1-MMQuick Connect Capable DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux Power Interface, TSI on Tool, No RTL Bypass. Lock/Unlock/RTL sensing w/LED cables on Master (RTL Sensors in Series). Tool-ID from the Tool module also supported - Master side
9121-DB2-TTDeviceNet Module, Supporting an Integrated Valve with TSI on Tool, SEM - Tool side9030-20-1010.eds

SpecificationsCompatible QCsDrawingsManuals

Description: Quick Connect Capable DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux Power Interface, TSI on Tool, No RTL Bypass. Lock/Unlock/RTL sensing w/LED cables on Master (RTL Sensors in Series). Tool-ID from the Tool module also supported.
Weight: Master 1.88 lbs (0.85 kg)
Tool 1.35 lbs (0.61 kg)
Materials:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Elec. Rating: ODVA Compliant
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Robotic Deburring Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3-D CAD
Software   
Company
News
Exhibits
Credit Application
Jobs
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2018 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon   Google+Icon