Electrical Modules: BP2W
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
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > BP2W

Product Advantages
  • Standard connectors and cables supported.
  • No-Touch contacts on Master module.
  • IP65 moisture-proof when coupled.
  • Note: On 200 Series modules, using on Flat A leaves no interface to L/U/RTL sensors. Customer to supply own cables.
BP2W Modules (Master and Tool)
BP2W Modules (Master and Tool)

Part NumberSideNotes
9120-BP2W-MM10-pin, 4 Amp/24VAC pass-through module with custom wiring and connector orientation - Master side
9120-BP2W-TT10-pin, 4 Amp/24VAC pass-through module with custom wiring and connector orientation - Tool side

Specifications
Compatible QCs
Drawings
Manuals

Description: 10-pin, 4 Amp/24VAC pass-through module with custom wiring and connector orientation.
Weight: 1.8 lbs (0.82 kg)
Materials:
  • Gold-plated contact pins
  • Anodized aluminum
  • Delrin®.
# Pins: 10
Elec. Rating: 4 Amp/24VAC

简体中文 | English | Español
© 2010 ATI Industrial Automation, Inc. All rights reserved.