简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Tool Changers: QC-202  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Tool Changer Models > QC-202

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
QC-210 Ledge mount for modules. Reduced stack height with integrated lock/unlock sensing. Some robot patterns are included for direct mount. No

 

Product Advantages
  • Modular: Power, coolant, servo, DeviceNet, and signal features are built into separate modules making maintenance easy - increasing commonality.
  • Extremely High Moment Capacity.
  • No exposed hoses or cables for DeviceNet: The DeviceNet module with lock/unlock valve is internally plumbed and interfaces with internal cable routing in the Tool Changer body - making it easy to add and remove the DeviceNet module.
  • Increased Strength: The QC-200 locking mechanism exceeds 200kg robot load specifications.
  • Easy Dress: The modules are designed to place electrical, pneumatic, and water ports in-line.
  • Weight and Size Reduction: Weight and size are kept as small as possible without reducing reliability or performance.
QC-202 Master and Tool plate shown with TW19, PN2, FSN4
QC-202 Master and Tool plate shown with TW19, PN2, FSN4

SpecificationsDrawingsManualsCompatible Modules3D CAD Models
Units:
Suggested Payload Limit: 450 lb
Locking Force @ 80 psi (5.5 bar): 7000 lb
Static Moment Capacity (X & Y): 24000 lbf-in
Static Moment Capacity (Z): 20000 lbf-in
Positional Repeatability - (X, Y, & Z): 0.0006 in
Weight - when coupled: 16.8 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0.1 in
Pneumatic Pass-through Ports (qty) Size: (1) 3/8 NPT *
*Shared with Lock/Unlock supply port



Skip Navigation Links.




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2022 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta