|
Suggested Payload Limit: |
450 lb |
|
Locking Force @ 80 psi (5.5 bar): |
7000 lb |
|
Static Moment Capacity (X & Y): |
24000 lbf-in |
|
Static Moment Capacity (Z): |
20000 lbf-in |
|
Positional Repeatability – (X, Y, & Z): |
0.0006 in |
|
Weight - when coupled: |
16.8 lb |
|
Maximum distance between Master & Tool plate before locking: |
0.1 in |
|
Pneumatic Pass-through Ports (qty) Size: |
(1) 3/8 BSPP "G" * |
* Shared with Lock/Unlock supply port
|