Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
F/T Sensor: Axia80  
 
 
Skip Navigation LinksHome > Products > Force/Torque Sensors > F/T Models > Axia80



Product Advantages
  • A low-cost six-axis sensor that maintains the quality and accuracy in all of ATI's Force/Torque Sensor products.
  • All of the electronics are built into the transducer body which keeps the cost down and the footprint smaller, while excelling in resolution and robustness.
  • Available with Ethernet or EtherCAT communication only.
  • Extremely-High Strength: Precision machined from high-strength aircraft aluminum. Maximum allowable single-axis overload values are 5.0 to 12.5 times rated capacities.
  • High Signal-to-Noise Ratio: Strain gages provide exceptional resolution and accuracies better than 2%FS across all axes and calibrations.
  • IP64 Protection from dust and splashing water.

Note(s): Contact ATI Industrial Automation for drawings and more information.
Typical Applications
  • Real-time force control
  • Robotic assembly
  • Haptics feedback
  • Rehabilitation research
Axia80 Transducer
Axia80 Transducer

Ranges and ResolutionsSpecificationsDrawingsDocuments



Metric Calibrations (SI)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
SI-200-8200 N360 N8 Nm8 Nm1/10 N1/10 N1/200 Nm1/200 Nm
SI-500-20500 N900 N20 Nm20 Nm1/10 N1/10 N1/200 Nm1/200 Nm
 SENSING RANGESRESOLUTION

 View Metric (SI) Complex Loading Graph




  *The resolution is typical for most applications and can be improved with filtering.
 **Resolutions quoted are the effective resolution accounting for noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.

ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with
 applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.


Contact your sales representative for accuracy information.




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Robotic Deburring Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3-D CAD
Software   
Company
News
Exhibits
Credit Application
Jobs
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2017 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon   Google+Icon