简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
F/T Sensor: Theta IP65/IP68  
 
 
Skip Navigation LinksHome > Products > Force/Torque Sensors > F/T Models > Theta IP65/IP68

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
Omega160 Lighter with a lower stack-height No


Product Advantages
  • Extremely-High Strength: IP65 rated for protection against water spray. IP68 (10m) rated for submersion in fresh water to a depth of 10 meters. Precision machined from high-strength stainless steel. Maximum allowable overload values are 4.8 to 17.6 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP60 Version Available: An IP60 version is for use in dusty environments.

Note(s): IP68 sensors exhibit a decrease in Fz range related to submersion depth. See IP68 F/T Transducer Details in the Manuals tab under Addendums for detailed descriptions or contact your account representative.
Typical Applications
  • Wet applications
  • Mechanical assembly
  • Part placement and removal in precision fixtures
  • Material removal, grinding, and polishing
Water Splash-Proof Theta Transducer
Water Splash-Proof Theta Transducer

Ranges and ResolutionsSpecificationsDrawingsDocuments3D CAD Models


Select a system type.  (For more information on system types, please see our F/T Product Description page.)


Standard Calibrations (US)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
US-200-1000200 lbf500 lbf1000 lbf-in1000 lbf-in1/32 lbf1/16 lbf1/8 lbf-in1/8 lbf-in
US-300-1800300 lbf875 lbf1800 lbf-in1800 lbf-in5/68 lbf5/34 lbf5/16 lbf-in5/16 lbf-in
US-600-3600600 lbf1500 lbf3600 lbf-in3600 lbf-in1/8 lbf1/4 lbf1/2 lbf-in1/2 lbf-in
 SENSING RANGESRESOLUTION

 View Standard (US) Complex Loading Graph



Metric Calibrations (SI)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
SI-1000-1201000 N2500 N120 Nm120 Nm1/4 N1/4 N1/40 Nm1/80 Nm
SI-1500-2401500 N3750 N240 Nm240 Nm1/2 N1/2 N1/20 Nm1/40 Nm
SI-2500-4002500 N6250 N400 Nm400 Nm1/2 N1 N1/20 Nm1/20 Nm
 SENSING RANGESRESOLUTION

 View Metric (SI) Complex Loading Graph




  *The resolution is typical for most applications and can be improved with filtering.
 **Resolutions quoted are the effective resolution after dropping four counts of noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.

ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with
 applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.


Contact your sales representative for accuracy information.
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
Register Products
Driving Directions
Site Map
© 2023 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta