简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
New Product - Wireless F/T  
 
 
Skip Navigation Links

The Wireless F/T is a pocket-sized wireless transmitter for up to six ATI Multi-Axis Force/Torque transducers. The Wireless F/T can stream to the user’s host device for data collection, real-time motion control, or user-defined signal processing. The Wireless F/T comes in two configurations, one that supports up to six transducers and one that supports up to three transducers.



Product Features
  • Communicates using IEEE 802.11 a/b/g/n at either 2.4 GHz or 5.0 GHz, so it can easily be used with an existing wireless infrastructure.

  • Supports as many as six ATI transducers simultaneously.

  • Typical range is 30 m (98 ft), in an office type environment. With unobstructed environments a 100 m (328 ft) range is possible.

  • Small enclosure with robust mounting feature:
    Three Transducer Wireless F/T: 150 mm × 82 mm × 19 mm (5.9 in × 3.2 in × 0.75 in) excluding mating connectors.
    Six Transducer Wireless F/T: 150 mm × 82 mm × 33 mm (5.9 in × 3.2 in × 1.3 in), excluding mating connectors.

  • Battery life is approximately one hour at full measurement rate with six transducers enabled, and is extended significantly when using fewer transducers. External power may be used.

  • Includes a Java demo program and source code.

 

Additional Capabilities

  • Multiple Power Options: Uses a removable, rechargeable battery that can be charged internally or externally. The Wireless F/T can be powered from the Micro USB connector, using an external, high-current, 5VDC power supply.


Three-Transducer Wireless F/T Unit
   

Six-Transducer wireless F/T Unit
Wireless F/T Manual
Wireless F/T Flyer


Skip Navigation Links.



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2022 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta