Robotic Deburring Tools

Loading
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
Phone:
+1 919-772-0115

Fax:
+1 919-772-8259



Skip Navigation Links

Speedeburr is a patented family of robust, high-speed, light-weight air tools with axially compliant cutting file. Flexdeburr is a patent-pending family of robust, high-speed, light-weight air tools with radially compliant cutting files.
Speedeburr Family - Robotic & CNC Deburring Tools for edge deburring and chamfering   Flexdeburr Robotic Deburring Tools
Speedeburr Family   Flexdeburr Family

Which Deburring Tool fits my application?

  • Best for edge deburring/chamfering? Speedeburr is faster and preferred over Flexdeburr.
  • Edge deburring in tough to reach areas? Flexdeburr in many cases can reach deeper and in smaller areas than Speedeburr.
  • Best for parting lines and flash removal? Flexdeburr is the only unit designed to remove parting lines and flash.
  Speedeburr - Hiac Flexdeburr
Edge deburring and chamfering X X
Parting line and flash removal   X
Needs pneumatic oil in motor and compliance air X  
Easy to program compared to conventional deburring methods X X
Maintains consistent deburring results from part-to-part X X
Adjustable cutting force with change in air pressure X X
Uses off-the-shelf burrs   X
Mounting interface on rear of unit X X
Mounting interface on side of unit   X






Important Features
 
Speedeburr
  • Best suited for edge deburring and chamfering of manufactured parts
  • Vane-type motor (except Mini-Hiac) utilizing lubricated air and exhaust recovery
  • Up to 75% reduction of programming time compared with conventional deburring methods
  • High-speed edge deburring significantly reduces cycle time

Pic1: Speedeburr floating piston created compliance

Free Floating Piston

Flexdeburr
  • Best suited for removal of parting lines and flash on manufactured parts
  • Quiet Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere
  • 40,000 RPM unit
  • Great replacement for hand deburring operations

Flexdeburr radial compliance animation

 Radial Compliance


Please contact sales to receive your FREE copy of our Speedeburr video or CD-ROM. This short presentation provides several examples of deburring applications as well as a brief overview of our other product lines.

Articles:
"
Robotic deburring cell - Removes parting lines and flashing in hard-to-reach places
Tooling and Production, 2004

Flexdeburr Models

 

Flexdeburr 150 - Radial deburring tool designed for light deburring in finishing applications

 

 

Flexdeburr 300 & 340 - Radial deburring tool for medium deburring and light deflashing

 

 

Flexdeburr 340 CNC - CNC version of Flexdeburr 340 with onboard compliance and air regulation

 

  Flexdeburr 660 - Stronger motor allows for medium to heavy deflashing
 

Speedeburr Models

Hiac: Speedeburr, Speed Burr, Deburring, Robotic Deburring, CNC Deburring, Chamfering, Champfering, Edge finishing, Grinding, Polishing, Robotic End Effectors, Robotic Accessories, Industrial Robotics, Automation Peripheral Equipment, Edge Deburring, CNC Chamfering   Hiac
Best suited for light and medium deburring of burrs produced by machining operations on objects made of aluminum, steel and other materials and also on burrs on die-cast objects, fiber-reinforced plastics, etc.
 
MP Hiac: Speedeburr, Speed Burr, Deburring, Robotic Deburring, CNC Deburring, Chamfering, Champfering, Edge finishing, Grinding, Polishing, Robotic End Effectors, Robotic Accessories, Industrial Robotics, Automation Peripheral Equipment, Edge Deburring, CNC Chamfering   Multiposition Hiac
The features of the 90° Hiac unit described above with a 24-position bracket which allows the tool to reach burr edges in hard to reach areas.

 
CNC Hiac: Speedeburr, Speed Burr, Deburring, Robotic Deburring, CNC Deburring, Chamfering, Champfering, Edge finishing, Grinding, Polishing, Robotic End Effectors, Robotic Accessories, Industrial Robotics, Automation Peripheral Equipment, Edge Deburring, CNC Chamfering   CNC-Hiac
Fits into a 32mm holder on CNC machines


 
Mini Hiac: Speedeburr, Speed Burr, Deburring, Robotic Deburring, CNC Deburring, Chamfering, Champfering, Edge finishing, Grinding, Polishing, Robotic End Effectors, Robotic Accessories, Industrial Robotics, Automation Peripheral Equipment, Edge Deburring, CNC Chamfering   Mini Hiac
A smaller version of the 90° Hiac using a 10 mm bur instead of 90° Hiac 's 16 mm bur. The Mini Speedeburr has less power than the 90° Hiac , but can fit into tighter spots.
 
Straight Hiac - Speedeburr, Speed Burr, Deburring, Robotic Deburring, CNC Deburring, Chamfering, Champfering, Edge finishing, Grinding, Polishing, Robotic End Effectors, Robotic Accessories, Industrial Robotics, Automation Peripheral Equipment, Edge Deburring, CNC Chamfering   Straight Hiac
The features of the 90° Hiac unit described above. Designed for use on stationary tables where parts can be maneuvered and deburred. Can also be used on robots.

Top

简体中文 | English | Español
© 2011 ATI Industrial Automation, Inc. All rights reserved.