Robotic Deburring Tools

Loading
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
Phone:
+1 919-772-0115

Fax:
+1 919-772-8259



Multi-Position Hiac
 Speedeburr, Speed Burr, Deburring, Robotic Deburring, CNC Deburring, Chamfering, Champfering, Edge finishing, Grinding, Polishing, Robotic End Effectors, Robotic Accessories, Industrial Robotics, Automation Peripheral Equipment, Edge Deburring, CNC Chamfering
Multi-position High-speed edge deburring tool with integrated Axial Compliance

The Multi-position Speedeburr machine consists of an air driven vane motor and a rotary file. The file is free to move 8mm in axial direction, by use of remote controlled air pressure.

The Multi-position Speedeburr is suited for light and medium effort edge deburring of burrs produced by machining operations on objects made of aluminum, steel and other materials, die-cast objects, fiber-reinforced plastics, etc. In every practical application of industrial robots, there may be a deviation between the burr edge and the programmed path. This is due to object tolerances, fixture tolerances, and dynamic robot path inaccuracies. The Multi-position Speedeburr is designed to take care of just that inaccuracy, so that the final deburring result will not be influenced.

The Multi-position Speedeburr is air driven to take advantage of theMP: Speedeburr, Speed Burr, Deburring, Robotic Deburring, CNC Deburring, Chamfering, Champfering, Edge finishing, Grinding, Polishing, Robotic End Effectors, Robotic Accessories, Industrial Robotics, Automation Peripheral Equipment, Edge Deburring, CNC Chamfering low weight and low volume of air vane motors compared to their power output. One of the most important features of the Multi-position Speedeburr is its ability to reach burr edges with difficult access. The Multi-position bracket is designed for applications where extended flexibility and accessibility is required and adds another degree of freedom to your robot.

By means of a special lock-mechanism, the Multi-position Speedeburr can be fixed in 24 different positions related to the bracket. Change of position may be performed during robot operation. The patented force control principle gives a very high stiffness in the path direction, and a low stiffness in contact force direction. In combination with a low weight of the suspended system, this avoids chattering and vibrations. Few parts means a sturdy design and long lifetime.

Specifications

Top     /  Return to main Speedeburr page

简体中文 | English | Español
© 2011 ATI Industrial Automation, Inc. All rights reserved.