Radially-Compliant Deburring Tool Accessories

Loading
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
Phone:
+1 919-772-0115

Fax:
+1 919-772-8259



Skip Navigation Links

Radially-Compliant Deburring Tool Accessories

Burrs

Pneumatic Accessories

Collets

Optional Burrs - This list is not comprehensive, but does include many common burr types and burrs we recommend for particular applications. As always, our staff can help you determine the best burr(s) for your application.

9150-FDB-24033 for Flexdeburr

9150-RC-B-24033


Materials/Application:







Features/Benefits:

Diamond Cut, 1/4" Burr Diameter, 5/8" Burr Length, 1/4" Shank

  • For hardened and tough materials, super alloys, and stainless steel, alloyed cast steel and fiber reinforced plastics
  • Edge and surface working
  • Built up Welds of high-tensile strength in mold and die making

  • Higher cutting capacity than standard cuts
  • Smoother finish for surface treatments
  • Lower axial force than ADC
9150-FDB-24061 for Flexdeburr   9150-RC-B-24061



Materials/Application:






Features/Benefits:

Standard Cut, 3/8" Burr Diameter, 3/4" Burr Length, 1/4" Shank

  • For steels of high tensile strength die steels, cast steel, built up welds, tough materials, and welds.
  • For beveling
  • For chamfering
  • For deburring

  • Without chip breaker, for scratch-free surfaces
9150-FDB-24063 for Flexdeburr   9150-RC-B-24063



Materials/Application:







Features/Benefits:

Diamond Cut, 3/8" Burr Diameter, 3/4" Burr Length, 1/4" Shank

  • For hardened and tough materials, super alloys, and stainless steel, alloyed cast steel and fiber reinforced plastics
  • Edge and surface working
  • Built up Welds of high-tensile strength in mold and die making 

  • Higher cutting capacity than standard cuts
  • Smoother finish for surface treatments
  • Lower axial force than ADC
9150-FDB-24065 for Flexdeburr   9150-RC-B-24065



Materials/Application:

 



Features/Benefits:

Aluminum Cut, 3/8" Burr Diameter, 3/4" Burr Length, 1/4" Shank
  • For greasy aluminum alloys, soft non-ferrous metals and thermoplastics
  • For deburring
  • For use on cast aluminum

  • Easy chip flow through positive rake angle, rounded base of tooth, convex tooth back.
  • No loading of the flutes, not even while cutting sticky metals.
  • Smooth operation due to the peeling effect of the teeth.
9150-FDB-24645 for Flexdeburr   9150-RC-B-24645



Materials/Application:

 



Features/Benefits:

Aluminum Cut, 3/8" Burr Diameter, 5/8" Burr Length, 1/4" Shank
  • For greasy aluminum alloys, soft non-ferrous metals and thermoplastics
  • For deburring
  • For use on cast aluminum

  • Easy chip flow through positive rake angle, rounded base of tooth, convex tooth back.
  • No loading of the flutes, not even while cutting sticky metals
  • Smooth operation due to the peeling effect of the teeth.
9150-FDB-24862 for Flexdeburr   9150-RC-B-24862



Materials/Application:

 

 



Features/Benefits:

Alt Diamond Cut, 1/4" Burr Dia., 3/4" Burr Length, 1/4" Shank
  • Universal use, for ferrous and non-ferrous metals, plastics
  • Rough finishing of castings
  • Surface working.
  • Weld removal.
  • Brazed welds. 

  • Smoother operation, improved tool control
  • High cutting action
  • Non-clogging
  • Smaller chips, reduced slivers
  • Even, smooth surfaces
9150-FDB-26408 for Flexdeburr   9150-RC-B-26408



Materials/Application:




Features/Benefits:

Cut FVK, 1/4" Burr Diameter, 5/8" Burr Length, 1/4" Shank
  • For trimming and contour milling of all glass and carbon fiber reinforced plastics

  • Special cut geometry allows high feed rates due to low cutting forces

Pneumatic Accessories

ATI Flexdeburr Coalescing Filter Regulator Assembly

Coalescing Filter/Regulator Assembly

9150-FFR-90

ATI Flexdeburr Precision Regulator Assembly

Precision Regulator Assembly

9150-PPR-60

Collets

The Flexdeburr 340 comes with a standard 1/4" collet. These other dimensions are available upon request.

9150-RC-C-12442

3mm Collet

9150-RC-C-12443

1/8" Collet

9150-RC-C-12444

3/16" Collet

9150-RC-C-12445

6 mm Collet

9150-RC-C-12446

1/4" Collet

 

Skip Navigation Links.

简体中文 | English | Español
© 2011 ATI Industrial Automation, Inc. All rights reserved.