Robotic Deburring Tools

Loading
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
Phone:
+1 919-772-0115

Fax:
+1 919-772-8259



Flexdeburr
Click here for a flyer on our New Flexdeburr! (PDF version) (114K 4 pages)

 Flexdeburr 340 Robotic Deburring Tool
New! High-speed robotic deburring tool with integrated Radial Compliance

The Flexdeburr is a robust, high-speed, and lightweight air-turbine driven deburring unit with radial compliance for deburring aluminum, plastic, steel, etc. As compared to our Speedeburr line, the Flexdeburr is especially suited to deburring parting lines and removing flash from parts.

Flexdeburr's pneumatically controlled, articulated design allows the cutting bit to follow the part profile and compensate for surface irregularities allowing high feed rates with uniform quality in any orientation. The unit also requires no oil which allows clean exhaust air to be vented directly into the work environment.

Compliance is supported by air pressure applied to the shaft of the unit and is used to perform consistent deburring on irregular part patterns. The motor's internal governor maintains high spindle speeds for optimum surface finish. The unit offers 8mm of compliance. The Flexdeburr utilizes standard industrial tungsten-carbide bits which allows for adaptation to changing assembly lines and part requirements.

Flexdeburr Features

  • Ideally suited for removal of parting lines and flash on parts
  • Quiet Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere
  • Unit also deburrs edges, significantly reduces cycle time
  • A variety of spindle speeds are available
  • Built-in compliance reduces robot programming
  • Cutting force adjustable "on-the-fly."
  • Mounts to robot arm on rear or side of deburring unit
  • Utilizes standard tungsten-carbide industrial bits
  • Minimal chattering and vibration
  • Great replacement for hand deburring operations

Flexdeburr models include:

  • Flexdeburr 150 - Designed for light deburring in finishing applications
     

  • Flexdeburr 340 - For medium deburring and light deflashing
     

  • Flexdeburr 300 - Lower RPM version of FDB 340, for special material applications
     

  • Flexdeburr 340 CNC - CNC version of FDB 340 with onboard compliance and air regulation
     

  • Flexdeburr 660 - Stronger motor allows for medium to heavy deflashing

Flexdeburr Specifications - all models

Flexdeburr Accessories and Parts

 

Top  /  Return to main Deburring page

 
简体中文 | English | Español
© 2011 ATI Industrial Automation, Inc. All rights reserved.