Selecting A Deburring Tool
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
Skip Navigation LinksHome > Products > Robotic & CNC Deburring Tools > Selecting A Deburring Tool

Radial Compliance vs. Axial Compliance:

Which Deburring Tool best fits my application?

Radially-Compliant (RC) Deburring Tools use a turbine motor which requires filtered, dry air. Standard industrial burrs may be used.

Axially-Compliant (AC) Deburring Tools use a vane-type motor which requires filtered, lubricated air to operate properly. Use of non-lubricated air will result in motor failure. This design also utilizes specially designed burrs only available from ATI.

Edge deburring in tough-to-reach areas?
Radially-Compliant Deburring Tools, in many cases, can reach deeper and into more confined areas than the AC units. The design allows for a greater range of access points for robot programming.

Removing Parting Lines or Flash?
Radially-Compliant Deburring Tools are the only models designed to remove parting lines and flash.

Edge deburring or chamfering?
Axially-Compliant Deburring Tools are faster and preferred over the RC units for edge deburring.

 

Axial Compliance

Radial Compliance

Edge deburring and chamfering

X

X

Parting line and flash removal

 

X

Needs pneumatic oil in motor and compliance air

X

 

Easy to program compared to conventional deburring methods

X

X

Maintains consistent deburring results from part-to-part

X

X

Adjustable cutting force with change in air pressure

X

X

Uses off-the-shelf burrs

 

X

Mounting interface on rear of unit

X

X

Mounting interface on side of unit

 

X

                                                                                                                                                           

Skip Navigation Links.

简体中文 | English | Español
© 2010 ATI Industrial Automation, Inc. All rights reserved.