Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Axially Compliant Deburring Model AC-180-CNC  
 
 
Skip Navigation LinksHome > Products > Robotic Deburring Tools > Robotic Deburring Models > AC-180-CNC

This item is OBSOLETE and is no longer available for purchase.


Product Advantages
  • Suited for light and medium effort deburring of burrs produced by machining operations on objects made of aluminum, steel and other materials and also burrs produced on die-cast objects, fiber-reinforced plastics, etc.
  • Air-driven vane motor.
  • Uses 16mm diameter rotary tungsten carbide file.
  • File free to move 8mm in axial direction, by use of controlled air pressure.
AC-180-CNC Deburring Tool
AC-180-CNC Deburring Tool

SpecificationsAccessoriesDrawingsManuals


Weight 1.12 lb
Max Burr Compensation 0.16 in
Recommended Burr Compensation 0.08 in
Axial Force Range 0.2 lb - 5.6 lb
Cutting File Surface Speed 25 ft/sec - 35 ft/sec
Air Consumption * 14 cfm
Cutting File Rotation Speed 18000 - 25000 rpm
Sound Pressure Level / Value A 82 dB(A)
Sound Pressure Level / Value C 95 dB(C)
Power 250 W @ 20000 rpm
Torque at Lower Speeds 0.3 ft-lb

* At 75 psi




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Robotic Deburring Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3-D CAD
Software   
Company
News
Exhibits
Credit Application
Jobs
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2018 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon   Google+Icon