简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Radially Compliant Deburring Model RD-390-NL-E  
 
 
Skip Navigation LinksHome > Products > Material Removal Tools > Robotic Material Removal Models > RD-390-NL-E

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
RCV-390 22% lighter (RCV-390 = 9.75 lbs) than the RD-390 (12.5 lbs) and is priced $500 less than the RD-390. Yes


Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Lube-free vane motor (use of lubricated air is optional).
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on side of deburring unit.
  • Can utilize many industrial finishing media including tungsten-carbide burrs, brushes, and flap wheels.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RD-390-NL-E Deburring Tool
RD-390-NL-E Deburring Tool

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 12.5 lb
Compliance Travel @ Collet 0.3 in
Compliance Travel Recommended 0.15 in
Compliance Force (Pneumatically Variable) 5 lbf - 15 lbf
Idle Speed 5600 rpm
Air Consumption 19 CFM - 22 CFM
Air Connections (Spindle) 1/4 NPT with G1/4 Adapter
Air Connections (Compliance) 5/32" Tube
Collet DA200 8mm + 6mm
Power 390 W @ 2600 rpm
Mounting Feature Side
 




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2023 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta