简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Radially Compliant Deburring Model RC-340-CNC  
 
 
Skip Navigation LinksHome > Products > Material Removal Tools > Robotic Material Removal Models > RC-340-CNC



Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges, significantly reduces cycle time.
  • A variety of spindle speeds are available.
  • Built-in compliance reduces CNC machine programming.
  • Cutting force adjustable on-the-fly.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
  • Patented air supply system.
RC-340-CNC Deburring Tool
RC-340-CNC Deburring Tool

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 4.2 lb
Compliance Travel @ Collet 0.3 in
Compliance Travel Recommended 0.12 in
Compliance Force (Pneumatically Variable) 2.8 lbf - 9.5 lbf
Idle Speed 40000 rpm
Air Consumption 6 CFM - 22 CFM
Air Connections (Spindle) 1/4 NPT thru spindle or 1/8 NPT external
Air Connections (Compliance) 1/4 NPT thru spindle or 1/8 NPT external
Collet 1/4" standard (others available)
Power 340 W @ 40000 rpm
Mounting Feature 3/4" [19mm] Weldon Shank
 




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2023 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta