简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Radially Compliant Deburring Model RC-1040  
 
 
Skip Navigation LinksHome > Products > Material Removal Tools > Robotic Material Removal Models > RC-1040



Product Advantages
  • Ideally-suited for removal of parting lines and flash on parts.
  • Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges; significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RC-1040-ER Deburring Tool (shown)
RC-1040-ER Deburring Tool (shown)

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 7.6 lb
Compliance Travel @ Collet 0.35 in
Compliance Travel Recommended 0.2 in
Compliance Force (Pneumatically Variable) 6.5 lbf - 20 lbf
Idle Speed 40000 rpm
Air Consumption 25 CFM - 40 CFM
Air Connections (Spindle) 1/2" Tube (12mm tube)
Air Connections (Compliance) 5/32" Tube (4mm tube)
Collet ER-11 1/4” standard (others available)
Power 1040 W @ 40000 rpm
Mounting Feature Side and Rear Patterns
 




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2023 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta