简体中文
|
English
|
Español
|
日本語
|
Português
Home
Products
Library
Company
Contact Us
Site Map
Robotic Tool Changers
Force/Torque Sensors
Material Removal Tools
Cobot-Ready Products
Utility Couplers
Robotic Collision Sensors
Manual Tool Changers
Compliance Devices
Product Maintenance Training
Glossary
Video
3D CAD Models
Software Downloads
News
Exhibits
Credit Application
Jobs
Privacy Policy
Sales and Support
Partners and Integrators
Request Info
Driving Directions
Compliant Reciprocating Tool CRT-12-5
Home
>
Products
>
Material Removal Tools
>
Robotic Material Removal Models
>
CRT-12-5
Product Advantages
Ideally suited for removal of parting lines and flash on parts.
Robust reciprocating drive with oiled air.
Unit also deburrs edges, significantly reduces cycle time.
Built-in compliance reduces robot programming.
Cutting force adjustable on-the-fly.
Mounts to robot arm on side of deburring unit.
Can utilize many industrial finishing media including files of various shapes and sizes.
Minimal chattering and vibration.
Great replacement for hand deburring operations.
9150-CRT-12-5
Specifications
Accessories
Drawings
Manuals
3D CAD Models
US (Standard)
SI (Metric)
Weight
6.8 lb
Compliance Travel
0.32 in
Compliance Travel Recommended
0.16 in
Compliance Force
4 lbf - 14 lbf
Idle Speed
12000 Strokes Per Minute (SPM)
Air Consumption
1.5 CFM
Air Consumption (Stall)
6 CFM
Air Connections (Spindle)
3/8" /10mm Tube
Air Connections (Compliance)
5/32" / 4mm Tube
Chuck
5 mm
Stroke
0.2 in
Mounting Feature
Side and Rear Patterns
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
Register Products
Driving Directions
Site Map
© 2023 ATI Industrial Automation, Inc. All rights reserved.
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta