Robotic Deburring Tools

Loading
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
Phone:
+1 919-772-0115

Fax:
+1 919-772-8259



CNC-Hiac

CNC Hiac: Speedeburr designed for CNC Edge Deburring and CNC Chamfering
CNC high-speed edge deburring tool with integrated Axial Compliance

The CNC-Hiac Speedeburr tool consists of an air driven vane motor and a rotary file. The file is free to move 8 mm in axial direction, with integrated and adjustable air pressure control of the contact force.

The CNC-Hiac Speedeburr tool is suited for light and medium effort deburring of burrs produced by machining operations on objects made of aluminum, steel and other materials and also burrs produced on die-cast objects, fiber-reinforced plastics, etc. In practical application there might be a deviation between the burr edge and the programmed path. This is due to object tolerances and fixture tolerances. The CNC-Hiac is designed to take care of just that inaccuracy, so that the final deburring result will not be influenced.

The CNC-Hiac uses a conical shaped rotary file with axial flexibility. This arrangement will admit deviations along the burr edge, both axial and sideways. Compared to common cylindrical shaped deburring tools, the CNC-Hiac will greatly reduce the CNC machine programming time, reduce the cycle time, and reduce tool wear.

The CNC-Hiac tool is air driven to take advantage of the low weight and small size of the air vane motor compared to its power output. The patented force control principle gives a very high stiffness in the path direction, while offering full flexibility in the axial direction. In combination with an extremely small axial moveable mass of the suspended system, this avoids chattering and vibration i.e. ensures contact force stability, and permits a high path speed. Few parts means a sturdy design and long lifetime.

Specifications

Top    /  Return to main Speedeburr page

简体中文 | English | Español
© 2011 ATI Industrial Automation, Inc. All rights reserved.