TSL Modular Tool Stand for Large Tool Changers
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
Skip Navigation LinksCasa > Productos > Cambiadores de herramientas robóticos > Modelos y Accesorios > Estante de herramientas > Soportes grandes de herramientas

 

Product Overview

The ATI Large Tool Stand System, or TSM, is compatible with larger ATI Tool Changers. The system is designed for durability, longevity, and maximum flexibility to fit most customer applications. The configurable system allows you to specify tool height, offset, shielding, and sensing. To save space, the TSL can even store two tools on the same post. ATI TSLs are currently in use in major automotive plants around the world.

 



FEATURES
  • Compliant Tool Interface Option to help prevent damage to equipment and allow for robot over-travel and programming flexibility.

  • Compact Tool Hooks and Hangers to minimize stack height and provide a simple and effective drop-off method.

  • Robust Steel Weldment to ensure long-term durability in the most severe plant conditions.

  • Sensors and Switches are offered for tool presence, shield status, and Tool Stand Interlock.

  • Optional Shield Guards for protecting your equipment from dust, weld slag, and other harmful debris.

  • Job-Specific Tool Integration: ATI Engineers will work with you to design custom interfaces to your tooling that are job-specific. Contact ATI for more information.


ATI Robot Tool Stand for storage of robotic end effector tooling.

TSL Home
TSL Product Description
TSL Product Index
Configuring a TSL System
TSL Manuals
简体中文 | English | Español
© 2011 ATI Automatización Industrial, Inc. Todos los derechos reservados.