Customized F/T Transducers

Búsqueda
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
PH: +1 919-772-0115
FX: +1 919-772-8259



Skip Navigation LinksCasa > Productos > Sensores de fuerza / torsión > Modelos de F/T > Customized F/T Transducers


ATI can provide Customized F/T Transducers designed specially for your application. Below are a few examples that illustrate our capabilities. For more information, please contact ATI Sales using the link below.

Contact ATI Sales


TWL-Omega190TH63

Large Through Hole and Customer-Specified Connector

The customer required a transducer with a large through hole and a custom connector. ATI modified an Omega190 transducer to provide a 63mm through hole, integrated custom connector, and provided external electronics.

Omega190 Standard Specifications
Custom-205

Customer-Specified Components and Materials

ATI designed a transducer to meet this customer’s unusual requirements. ATI equipped the transducer with a special temperature sensor and other components, used a special electrical connector, and made custom mounting plates.

Mini85 Standard Specifications

Custom-168 and Custom-169

Vacuum Chamber Application

The customer required a transducer that could be used in a vacuum chamber. ATI developed a transducer compatible with the vacuum chamber and a method to connect the transducer to the equipment external to the vacuum chamber.

Mini45 Standard Specifications

Custom-187

Large Through Hole and Special Cabling

The customer required an IP65 rated transducer with a large through hole, custom connector block, and a special interface cable. ATI developed a method to seal the transducer’s through hole and customized the connector block to fit the application, and integrated the special cable.

Omega190 IP65/IP68 Standard Specifications

Omega190-TH

Large Transducer with Through Hole

A customer needed to pass tooling through the center of the transducer. ATI placed a 55mm through hole in an Omega190 transducer and provided external electronics.

Omega190 Standard Specifications

Custom-222

Mineral Oil Bath Immersion

This custom design allowed a Nano17 to be submerged in a bath of white mineral oil. ATI performed compatibility tests to ensure transducer reliability and developed a new form of cabling that could withstand immersion in the oil bath.

Nano17 Standard Specifications

Custom-217

Customer-Specified Connector

The customer required multiple transducers, each with a custom connector and an unique wiring harness. ATI modified Mini40 transducers and created the wiring harnesses to meet their needs.

Mini40 Standard Specifications

Custom-229

Alternate Cable Exit

The customer’s application required a unique cable exit location. ATI modified a Mini40 transducer by offsetting the axial cable exit.

Mini40 Standard Specifications

Custom-227

Medium Transducer with Through Hole

The customer needed to pass an axle through a Delta transducer. ATI placed a 15mm through hole in a Delta transducer and provided external electronics.

Delta Standard Specifications

TWFB-Mini45-R

Additional Reference Signals

The customer had an application that required additional reference signals for each strain gage. ATI developed internal electrical hardware to output the customer’s required signals.

Mini45 Standard Specifications

Mini45-ERA

Strain Relieved Right-Angled Cable Exit

For reasons of available space, the customer needed a transducer with a special cable exit. ATI created a transducer with a right-angled cable exit that incorporated a molded cable strain relief.

Mini45 Standard Specifications
简体中文 | English | Español
© 2010 ATI Automatización Industrial, Inc. Todos los derechos reservados.