Welcome to ATI Industrial Automation's Fall 2009 eNewsletter. Here you will find
all of the latest in news, events, and featured products.

 

ATI Industrial Automation is the leading engineering-based world developer of robotic accessories and robot arm tooling, including Automatic Tool Changers, Multi-axis Force/Torque Sensing Systems, Robotic Deburring Tools, Robotic Collision Sensors, Rotary Joints, and Compliance Devices. Our robot end-effector products are found in thousands of successful applications around the world. For over 20 years, our team of mechanical, electrical, and software engineers has been developing cost-effective, state-of-the-art end-effector products and solutions that improve robotic productivity.

Visit our web site at www.ati-ia.com for the most current product
specifications, 2-D drawings, and 3-D CAD models.



News 
ATI Celebrates 20 Years of Robotic End-Effector Innovation
Twenty years ago a group of experienced engineers came together to design and manufacture robotic end-effector products. We had one goal in mind; treat customers like we would want to be treated. With this in mind we strove to design the best products possible and offer them at very competitive prices. More...
ATI Develops New Tool Changer for Robotic Medical Treatment System
ATI Industrial Automation worked closely with Accuray, Inc. to develop a highly custom, compact Tool Changer that passes a radiation beam through its center, while maintaining sub-millimeter accuracy and repeatability. Accuray Incorporated developed the CyberKnife® Robotic Radiosurgery System, the world’s first and only robotic radiosurgery system designed to treat tumors anywhere in the body with sub-millimeter accuracy. More...
ATI Recognized for their Support of the American Welding Society
ATI Industrial Automation was recognized by the American Welding Society (AWS) Detroit Section for their active support of the organization. ATI will also be exhibiting at the upcoming FABTECH & AWS Welding Show including METALFORM on November 15-18 at McCormick Place in Chicago, IL., booth #33043. More...
New ATI Force/Torque Sensor System Increases
Compatibility with Robot
s
Many robot companies such as ABB and KUKA are offering force control packages with ATI Force/Torque Sensors integrated into the robot. Forces and torques are measured by the sensor at the wrist of the robot giving it a sense of touch. Together, the robot and sensor make it possible to automate difficult assembly, machining, and finishing tasks that previously required skilled personnel or complex assembly machines. More...
ATI's Technology Training Fair a Huge Success
ATI Industrial Automation recently hosted its 3rd Annual Open House and Technology Training Fair at its Detroit, Michigan office. The event was a huge success, with a large turnout of guests representing a wide variety of industries and markets. The training sessions on ATI's new product developments and their applications were very well received. We hope you can attend next year, check back on the exhibits section of our web site in 2010 for details. More...
   For more news, visit the news page on our web    site.
 
Featured Products 
QC-76 Robotic Tool Changer
The QC-76 Robotic Tool Changer has proximity sensors built into the body of the Master plate to indicate Lock/Unlock position for safe Coupling/Uncoupling. The new Tool Changer also features a high moment capacity of 6200 lbf-in (700 Nm) in a lightweight package of only 8.15 lbs (3.7 kg
. More...
Manual Tool Changers
ATI Industrial Automation has developed a series of Manual Tool Changers that provide a cost-effective solution for quickly changing tools by hand. A patent-pending screw-cam locking mechanism with multiple fail-safe features resists vibration and prevents loosening. Featuring quick-action locking for one-handed manual operation, these robust and compact Manual Tool Changers can handle payloads up to 100 pounds (45 kg) and pass pneumatics and electrical signals.
More...
Featured Videos
Robotic Deburring on Plastic with the Flexdeburr
An ATI RC-340 Flexdeburr Compliant Deburring Tool is used to deburr flash on the parting line of a plastic injection molded part. A QC-41 Robotic Tool Changer enables the robot to utilize multiple end-effectors. An SR-131 Robotic Collision Sensor prevents costly damage to robotic end-effectors resulting from robot crashes. View the video
Force/Torque Sensor used in Robotic Finishing and Polishing
A Delta Force/Torque Sensor provides force and position feedback to the robot, enabling the finishing and polishing tool to maintain constant contact force for a consistent finished product. View the video
Heavy Automation Robotic Tool Changer
ATI's QC-1210, the world's strongest Robotic Tool Changer, was recently featured on Chicago's WGN-TV. Filmed during the 2009 International Robots, Vision and Motion Control show, ATI's QC-1210 Heavy Automation Robotic Tool Changer is mounted to the wrist of a FANUC M-2000 robot, one of the world's largest and strongest six-axis robots. View the video
   For more videos, visit the video page on our web    site.




Events 


ATI exhibits at a variety of industry shows and conferences. Our schedule is listed below. Contact
Charles Haines at 919-772-0115, ext. 137 if you would like a FREE ticket to any upcoming shows.

FABTECH International & AWS Welding Show including METALFORM 2009 November 15-18, 2009 McCormick Place, Chicago, IL
17th Annual Robotics Industry Forum 2009 January 20-22, 2010 Buena Vista Palace Hotel & Spa, Orlando, Florida
ATX West 2010 February 9-11, 2010 Anaheim Convention Center, Anaheim, CA
Electronics and Assembly New England April 21-22, 2010 Boston Convention Center, Boston, MA
ATX South 2010 April 28-29, 2010 Charlotte Convention Center, Charlotte, NC
Sheet Metal Welding Conference XIV May 11-14, 2010 VistaTech Center at Schoolcraft College, Livonia, MI
IMTS 2010 September 13-18, 2010 McCormick Place, Chicago, IL
Assembly Technology Expo 2010 September 28-30, 2010 Donald E.Stephens Convention Center, Rosemont (Chicago), IL


ATI Industrial Automation, 1031 Goodworth Drive, Apex, NC 27539 USA
Tel: +1.919.772.0115 Fax: +1.919.772.8259
E-mail: info@ati-ia.com www.ati-ia.com


© 2009 ATI
Industrial Automation, Inc. All rights reserved.